Active
2A Step down switching regulator
| Input Voltage Min Volt | 8.0 |
| Input Voltage Max Volt | 55.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-16W |
The L4978 is a step down monolithic power switching regulator delivering 2A at a voltage between 3.3V and 50V (selected by a simple external divider). Realized in BCD mixed technology, the device uses an internal power D-MOS transistor (with a typical Rdson of 0.25Ω) to obtain very high efficency...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.31 | 2% |
| 10-24 | $3.25 | 23% |
| 25-99 | $2.99 | 29% |
| 100-249 | $2.70 | 36% |
| 250-499 | $2.56 | 39% |
| 500 | $2.54 | 40% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 8.0 |
| Input Voltage Max Volt | 55.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-16W |
The L4978 is a step down monolithic power switching regulator delivering 2A at a voltage between 3.3V and 50V (selected by a simple external divider). Realized in BCD mixed technology, the device uses an internal power D-MOS transistor (with a typical Rdson of 0.25Ω) to obtain very high efficency...
Read More
|