Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Low Drop Voltage Regulator
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
L4979D-E and L4979MD are low dropout linear regulators with microprocessor control functions such as low-voltage reset, watchdog, on/off control. Typical quiescent current is 100 µA in very low output current mode and enabled regulator. The devices drop to 6 µA with not enabled regulators.On chip...
Read More
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
L4979D-E and L4979MD are low dropout linear regulators with microprocessor control functions such as low-voltage reset, watchdog, on/off control. Typical quiescent current is 100 µA in very low output current mode and enabled regulator. The devices drop to 6 µA with not enabled regulators.On chip...
Read More
|