Active
Automotive Low Drop Voltage Regulator
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Automotive |
| Package Name | SO-20 |
L4979D and L4979MD are low dropout linear regulators with microprocessor control functions such as low voltage reset, watchdog, on/off control. Typical quiescent current is 100 μA in very low output current mode and enabled regulator. The devices drop to 6 μA with not enabled regulators.On chip...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.49 | 0% |
| 10-24 | $1.09 | 27% |
| 25-99 | $0.99 | 34% |
| 100-249 | $0.87 | 41% |
| 250-499 | $0.82 | 45% |
| 500 | $0.79 | 47% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Automotive |
| Package Name | SO-20 |
L4979D and L4979MD are low dropout linear regulators with microprocessor control functions such as low voltage reset, watchdog, on/off control. Typical quiescent current is 100 μA in very low output current mode and enabled regulator. The devices drop to 6 μA with not enabled regulators.On chip...
Read More
|