Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
L4981A: Fixed Frequency Average Current Mode; L4981B: Line Modulated Frequency Average Current Mode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-20 |
The L4981 I.C. provides the necessary features to achieve a very high power factor up to 0.99.Realized in BCD 60II technology this power factor corrector (PFC) pre-regulator contains all the control functions for designing a high efficiency-mode power supply with sinusoidal line current...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.12 | 2% |
| 10-24 | $3.85 | 23% |
| 25-99 | $3.54 | 29% |
| 100-500 | $3.48 | 31% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-20 |
The L4981 I.C. provides the necessary features to achieve a very high power factor up to 0.99.Realized in BCD 60II technology this power factor corrector (PFC) pre-regulator contains all the control functions for designing a high efficiency-mode power supply with sinusoidal line current...
Read More
|