Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
L4981A: Fixed Frequency Average Current Mode; L4981B: Line Modulated Frequency Average Current Mode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-20 |
The L4981 I.C. provides the necessary features to achieve a very high power factor up to 0.99.Realized in BCD 60II technology this power factor corrector (PFC) pre-regulator contains all the control functions for designing a high efficiency-mode power supply with sinusoidal line current...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.60 | 2% |
| 10-24 | $2.71 | 23% |
| 25-99 | $2.35 | 33% |
| 100-249 | $2.20 | 38% |
| 250-499 | $2.10 | 41% |
| 500 | $2.05 | 42% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-20 |
The L4981 I.C. provides the necessary features to achieve a very high power factor up to 0.99.Realized in BCD 60II technology this power factor corrector (PFC) pre-regulator contains all the control functions for designing a high efficiency-mode power supply with sinusoidal line current...
Read More
|