📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

L4988DTR

L4988DTR

L4988D

Active

Automotive Low Drop Voltage Regulator

Quantity $ per Unit Savings
1 - 9$1.720%
10 - 24$1.5610%
25 - 99$1.4715%
100 - 249$1.2528%
250 - 499$1.1832%
500$1.0341%
Contact Sales
Out of stock
$1.73
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeAutomotive
Package NameSO-8

The L4988 is a monolithic integrated 5V voltage regulator with a low drop voltage at currents up to 200mA. The output voltage regulating element consists in a p-channel MOS and the regulation is performed regardless of input voltage transients up to 40V. The high precision of the output voltage is obtained with a pre-trimmed reference voltage. The L4988 is protected against short circuit and an over-temperature protection switches off the device in case of extremely high power dissipa-tion. The L4988 is active when the Enable is high. State of the art features like reset and watchdog make this device particularly suitable to supply microprocessor systems in automotive applications.

Key features
  • AEC-Q100 qualified
  • Operating DC supply voltage range 5.6 V to 31 V
  • Reset circuit sensing the output voltage down to 1V
  • Programmable reset pulse delay with external capacitor
  • Watchdog
  • Programmable watchdog timer with external capacitor
  • Enable input for enabling/disabling the watchdog functionality
  • Thermal shutdown and short circuit protection
  • Wide temperature range (Tj = -40°C to 150°C)