L4989D013TR

Active
Automotive Low Power Voltage Regulator
Quantity $ per Unit Savings
1 - 500$1.480%
Contact Sales
In stock:
$1.48
Parameter NameParameter Value
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameSO-8
Key features
  • AEC-Q100 qualified
  • Operating DC supply voltage range 5.6 V to 31 V
  • Very low quiescent current with watchdog disabled
  • Precision output voltage (±3%)
  • Low drop voltage (180 mV typ at Io = 150 mA)
  • Reset circuit sensing the output voltage down to 1 V
  • Programmable reset delay with external capacitor
  • Watchdog disable input
  • Programmable watchdog timer with external capacitor
  • Thermal shutdown and short circuit protection
  • Wide temperature range (Tj = -40°C to 150°C)