📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Automotive 5V, 500mA Low Drop Voltage Regulator
Operating Range | Automotive |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | PowerSSO 12 |
L4995 is a family of monolithic integrated 5 V voltage regulators with a low drop voltage at currents of up to 500 mA, available in both 12 and 24 pin packages.The output voltage regulating element consists of a p-channel MOS and regulation is performed regardless of input voltage transients of up...
Read More
|
Operating Range | Automotive |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | PowerSSO 12 |
L4995 is a family of monolithic integrated 5 V voltage regulators with a low drop voltage at currents of up to 500 mA, available in both 12 and 24 pin packages.The output voltage regulating element consists of a p-channel MOS and regulation is performed regardless of input voltage transients of up...
Read More
|