Exclusive FREE shipping offer of Embedded World prodcuts! Use code EV-EW2025-FREESHIP-03 at checkout! 🛒 Order now!

L4995RJ

L4995RJ

L4995RKTR

L4995RKTR

Active

L4995JTR

Automotive 5V, 500mA Low Drop Voltage Regulator

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NamePowerSSO 12

L4995 is a family of monolithic integrated 5 V voltage regulators with a low drop voltage at currents of up to 500 mA, available in both 12 and 24 pin packages.The output voltage regulating element consists of a p-channel MOS and regulation is performed regardless of input voltage transients of up...
Read More

Key features
  • AEC-Q100 qualified
  • Operating DC supply voltage range 5.6 V to 31 V
  • Low dropout voltage
  • Low quiescent current consumption
  • Reset circuit sensing of output voltage down to 1 V
  • Programmable reset pulse delay with external capacitor
  • Programmable watchdog timer with external capacitor
  • Thermal shutdown and short circuit protection
  • Wide temperature range (Tj = -40 °C to 150 °C)
  • Enable input for enabling/disabling the voltage regulator
In stock
Quantity $ per unit Savings
1-9$2.100%
10-24$1.5626%
25-99$1.4232%
100-249$1.2640%
250-499$1.2043%
500$1.1844%
Contact sales
$2.10
$2.10
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NamePowerSSO 12

L4995 is a family of monolithic integrated 5 V voltage regulators with a low drop voltage at currents of up to 500 mA, available in both 12 and 24 pin packages.The output voltage regulating element consists of a p-channel MOS and regulation is performed regardless of input voltage transients of up...
Read More

Key features
  • AEC-Q100 qualified
  • Operating DC supply voltage range 5.6 V to 31 V
  • Low dropout voltage
  • Low quiescent current consumption
  • Reset circuit sensing of output voltage down to 1 V
  • Programmable reset pulse delay with external capacitor
  • Programmable watchdog timer with external capacitor
  • Thermal shutdown and short circuit protection
  • Wide temperature range (Tj = -40 °C to 150 °C)
  • Enable input for enabling/disabling the voltage regulator