L5050SDTR

L5050SDTR

L5050SD NRND

Dual isolated 5V low drop linear voltage regulator
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeAutomotive
Key Features
  • AEC-Q100 compliant qualified
  • Operating DC supply voltage range 5.6 V to 40 V
  • Low dropout voltage
  • Low quiescent current consumption
  • Precision output voltage 5 V ±2%
  • Dual electrically isolated voltage regulators (only for L5050SD)
  • Enable input for enabling/disabling the voltage regulator
  • Thermal shutdown and short circuit protection
  • Wide temperature range (Tj = -40°C to 150°C)

L5050x is a low dropout linear 5 V regulator suitable for automotive application, available in single (L5050S) or dual isolated (L5050SD) linear output voltage in a SO-8 package. The LDO delivers up to 50 mA (2x50 mA for the dual version) of load current, and consumes as low as 50 μA (per each Output) of quiescent current in light load condition. High output voltage accuracy (2%) is kept over wide temperature range line and load variation. Enable feature (two Enables for the dual version) allow enabling or disabling each output. The maximum input voltage is 40 V. The regulator output current is internally limited and the device is protected against short circuit, overload and over temperature conditions. In addition, only low value ceramic capacitor on output is required for stability.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales