Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!
🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!
Active
5V Low Drop Linear Voltage Regulator for Automotive Application
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SO-8 |
L5050 is a 5 V low dropout linear voltage regulator suitable for automotive applications, available in single (L5050S) or dual isolated (L5050SD) linear output voltage in a SO-8 package. The LDO delivers up to 50 mA (2x50 mA for the dual version) of DC load current and consumes as low as 5 μA (per...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.41 | 0% |
10-24 | $1.04 | 26% |
25-99 | $0.94 | 34% |
100-249 | $0.83 | 41% |
250-499 | $0.78 | 45% |
500 | $0.75 | 47% |
500 + |
Contact sales |
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SO-8 |
L5050 is a 5 V low dropout linear voltage regulator suitable for automotive applications, available in single (L5050S) or dual isolated (L5050SD) linear output voltage in a SO-8 package. The LDO delivers up to 50 mA (2x50 mA for the dual version) of DC load current and consumes as low as 5 μA (per...
Read More
|