Active
Automotive 5V Low Dropout Voltage Regulator
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
L5150CJ and L5150CS are low dropout linear regulators with microprocessor control functions such as power on reset, low voltage reset, early warning.Typical quiescent current is 55 μA at very low output current.On chip trimming results in high output voltage accuracy (±2%). Accuracy is kept over...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.49 | 2% |
| 10-24 | $1.08 | 26% |
| 25-99 | $0.98 | 33% |
| 100-249 | $0.86 | 41% |
| 250-499 | $0.81 | 45% |
| 500 | $0.78 | 47% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
L5150CJ and L5150CS are low dropout linear regulators with microprocessor control functions such as power on reset, low voltage reset, early warning.Typical quiescent current is 55 μA at very low output current.On chip trimming results in high output voltage accuracy (±2%). Accuracy is kept over...
Read More
|