Active
Automotive 5V Low Drop Voltage Regulator
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
L5150GJ is a low dropout linear regulator with microprocessor control functions such as power on reset, low voltage reset, early warning, on/off control. Typical quiescent current is 55 µA in very low output current mode and enabled regulator. It drops to 5 µA with not enabled regulator.On chip...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.47 | 2% |
| 10-24 | $1.08 | 25% |
| 25-99 | $0.97 | 32% |
| 100-249 | $0.86 | 40% |
| 250-499 | $0.81 | 44% |
| 500 | $0.78 | 46% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
L5150GJ is a low dropout linear regulator with microprocessor control functions such as power on reset, low voltage reset, early warning, on/off control. Typical quiescent current is 55 µA in very low output current mode and enabled regulator. It drops to 5 µA with not enabled regulator.On chip...
Read More
|