Active

L5956PD

Multifunction Voltage Regulator

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
Operating Voltage Min Volt9.0
Operating Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO-20

The L5956 contains a triple voltage regulator and a power switch.


The IC includes a monitoring circuit for detection.


The IC features a very low quiescent under standby.

Key features
  • Four outputs:
    • 8.5 V @ 500 mA
    • 5 V @ 300 mA permanent
    • 5 V @ 800 mA
    • 3.3 V @ 800 mA
  • 2 A high side driver
  • Reset function
  • Ignition comparator
  • Load dump protection
  • Thermal shutdown
  • Overcurrent limitation
  • All pins ESD protected
Out of Stock
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
Operating Voltage Min Volt9.0
Operating Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO-20

The L5956 contains a triple voltage regulator and a power switch.


The IC includes a monitoring circuit for detection.


The IC features a very low quiescent under standby.

Key features
  • Four outputs:
    • 8.5 V @ 500 mA
    • 5 V @ 300 mA permanent
    • 5 V @ 800 mA
    • 3.3 V @ 800 mA
  • 2 A high side driver
  • Reset function
  • Ignition comparator
  • Load dump protection
  • Thermal shutdown
  • Overcurrent limitation
  • All pins ESD protected