NRND
Multifunction Voltage Regulator
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Operating Voltage Min Volt | 9.0 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO-20 |
The L5956 contains a triple voltage regulator and a power switch.
The IC includes a monitoring circuit for detection.
The IC features a very low quiescent under standby.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.07 | 35% |
| 10-24 | $4.35 | 3% |
| 25-99 | $4.05 | 10% |
| 100-249 | $3.56 | 21% |
| 250-500 | $3.38 | 25% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Operating Voltage Min Volt | 9.0 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO-20 |
The L5956 contains a triple voltage regulator and a power switch.
The IC includes a monitoring circuit for detection.
The IC features a very low quiescent under standby.
|