Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
2A switch step down switching regulator
| Input Voltage Min Volt | 4.4 |
| Input Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The L5972D is a step down monolithic power switching regulator with a minimum switch current limit of 2A so it is able to deliver more than 1.5A DC current to the load depending on the application conditions.The output voltage can be set from 1.235V to 35V.The device uses an internal P-Channel...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.17 | 2% |
| 10-24 | $1.61 | 24% |
| 25-99 | $1.46 | 31% |
| 100-249 | $1.24 | 42% |
| 250-499 | $1.16 | 46% |
| 500 | $1.12 | 47% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 4.4 |
| Input Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The L5972D is a step down monolithic power switching regulator with a minimum switch current limit of 2A so it is able to deliver more than 1.5A DC current to the load depending on the application conditions.The output voltage can be set from 1.235V to 35V.The device uses an internal P-Channel...
Read More
|