🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
NRND
4 A continuous (more than 5 A pulsed) step-down switching regulator with synchronous rectification
Input Voltage Min Volt | 2.9 |
Input Voltage Max Volt | 18.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | HTSSOP16 |
The L5988D is a monolithic step down power switching regulator able to deliver a continuous output current of 4 A to the load in most of the application conditions limited only by the thermal performance. The device is able to deliver more than 5 A to the load for a maximum time which is dependent...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.14 | 1% |
10-24 | $2.35 | 24% |
25-99 | $2.16 | 30% |
100-249 | $1.94 | 37% |
250-499 | $1.84 | 41% |
500 | $1.77 | 43% |
500 + |
Contact sales |
Input Voltage Min Volt | 2.9 |
Input Voltage Max Volt | 18.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | HTSSOP16 |
The L5988D is a monolithic step down power switching regulator able to deliver a continuous output current of 4 A to the load in most of the application conditions limited only by the thermal performance. The device is able to deliver more than 5 A to the load for a maximum time which is dependent...
Read More
|