Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

L6206PD

L6206PD

Active

L6206PD013TR

DMOS dual full bridge driver

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

The L6206 device is a DMOS dual full bridge designed for motor control applications, realized in BCD technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. Available in the PowerSO36 and SO24 (20 + 2 + 2) packages, the L6206 device features...
Read More

Key features
  • Operating supply voltage from 8 to 52 V
  • 5.6 A output peak current (2.8 A DC)
  • RDS(ON) 0.3 Ω typ. value at Tj = 25 °C
  • Operating frequency up to 100 KHz
  • Programmable high-side overcurrent detection and protection
  • Diagnostic output
  • Paralleled operation
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast freewheeling diodes
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

The L6206 device is a DMOS dual full bridge designed for motor control applications, realized in BCD technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. Available in the PowerSO36 and SO24 (20 + 2 + 2) packages, the L6206 device features...
Read More

Key features
  • Operating supply voltage from 8 to 52 V
  • 5.6 A output peak current (2.8 A DC)
  • RDS(ON) 0.3 Ω typ. value at Tj = 25 °C
  • Operating frequency up to 100 KHz
  • Programmable high-side overcurrent detection and protection
  • Diagnostic output
  • Paralleled operation
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast freewheeling diodes