L6225PDTR

L6225PDTR

NRND

L6225N

DMOS DUAL FULL BRIDGE DRIVER

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NamePDIP 20

The L6225 is a DMOS Dual Full Bridge designed for motor control applications, realized in MultiPower-BCD technology, which combines isolated DMOS Power Transistors with CMOS and bipolar circuits on the same chip. Available in PowerDIP20 (16+2+2), PowerSO20 and SO20(16+2+2) packages, the L6225...
Read More

Key features
  • INTEGRATED FAST FREE WHEELING DIODES
  • UNDER VOLTAGE LOCKOUT
  • CROSS CONDUCTION PROTECTION
  • PARALLELED OPERATION
  • OPERATING SUPPLY VOLTAGE FROM 8 TO 52V
  • RDS(ON) 0.73Ω TYP. VALUE @ Tj = 25 C
  • 2.8A OUTPUT PEAK CURRENT (1.4A DC)
  • NON DISSIPATIVE OVERCURRENT PROTECTION
  • THERMAL SHUTDOWN
  • OPERATING FREQUENCY UP TO 100KHz
In stock
Quantity $ per unit Savings
1-9$6.485%
10-24$5.8514%
25$5.5818%
Contact sales
$6.48
Special Price $6.48 Regular Price $6.81
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NamePDIP 20

The L6225 is a DMOS Dual Full Bridge designed for motor control applications, realized in MultiPower-BCD technology, which combines isolated DMOS Power Transistors with CMOS and bipolar circuits on the same chip. Available in PowerDIP20 (16+2+2), PowerSO20 and SO20(16+2+2) packages, the L6225...
Read More

Key features
  • INTEGRATED FAST FREE WHEELING DIODES
  • UNDER VOLTAGE LOCKOUT
  • CROSS CONDUCTION PROTECTION
  • PARALLELED OPERATION
  • OPERATING SUPPLY VOLTAGE FROM 8 TO 52V
  • RDS(ON) 0.73Ω TYP. VALUE @ Tj = 25 C
  • 2.8A OUTPUT PEAK CURRENT (1.4A DC)
  • NON DISSIPATIVE OVERCURRENT PROTECTION
  • THERMAL SHUTDOWN
  • OPERATING FREQUENCY UP TO 100KHz