Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
DMOS driver for three-phase brushless DC motor
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-24 |
The L6229 is a DMOS fully integrated 3-phase motor driver with overcurrent protection.Realized in BCD technology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.The device includes all the circuitry needed to drive a 3-phase BLDC motor including:...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.77 | 2% |
| 10-24 | $5.20 | 22% |
| 25-99 | $4.77 | 28% |
| 100-249 | $4.35 | 34% |
| 250-499 | $4.17 | 37% |
| 500 | $3.97 | 40% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-24 |
The L6229 is a DMOS fully integrated 3-phase motor driver with overcurrent protection.Realized in BCD technology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.The device includes all the circuitry needed to drive a 3-phase BLDC motor including:...
Read More
|