Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L6229D

L6229D

L6229PDTR

L6229PDTR

Active

L6229DTR

DMOS driver for three-phase brushless DC motor

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameSO-24

The L6229 is a DMOS fully integrated 3-phase motor driver with overcurrent protection.Realized in BCD technology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.The device includes all the circuitry needed to drive a 3-phase BLDC motor including:...
Read More

Key features
  • Operating supply voltage from 8 to 52 V
  • 2.8 A output peak current (1.4 A DC)
  • RDS(ON) 0.73 Ω typ. value at Tj = 25 °C
  • Operating frequency up to 100 kHz
  • Non-dissipative overcurrent detection and protection
  • Diagnostic output
  • Constant tOFF PWM current controller
  • Slow decay synchronous rectification
  • 60° and 120° Hall effect decoding logic
  • Brake function
  • Tachometer output for speed loop
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast free wheeling diodes
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameSO-24

The L6229 is a DMOS fully integrated 3-phase motor driver with overcurrent protection.Realized in BCD technology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.The device includes all the circuitry needed to drive a 3-phase BLDC motor including:...
Read More

Key features
  • Operating supply voltage from 8 to 52 V
  • 2.8 A output peak current (1.4 A DC)
  • RDS(ON) 0.73 Ω typ. value at Tj = 25 °C
  • Operating frequency up to 100 kHz
  • Non-dissipative overcurrent detection and protection
  • Diagnostic output
  • Constant tOFF PWM current controller
  • Slow decay synchronous rectification
  • 60° and 120° Hall effect decoding logic
  • Brake function
  • Tachometer output for speed loop
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast free wheeling diodes