Active
Free
DMOS driver for three-phase brushless DC motor
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
The L6229 is a DMOS fully integrated 3-phase motor driver with overcurrent protection.Realized in BCD technology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.The device includes all the circuitry needed to drive a 3-phase BLDC motor including:...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $9.21 | 2% |
| 10-24 | $7.13 | 21% |
| 25-99 | $6.61 | 27% |
| 100-249 | $6.04 | 33% |
| 250-500 | $5.77 | 36% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
The L6229 is a DMOS fully integrated 3-phase motor driver with overcurrent protection.Realized in BCD technology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.The device includes all the circuitry needed to drive a 3-phase BLDC motor including:...
Read More
|