Active
Free
IO-Link communication master transceiver IC
| Input Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFDFPN 26 3.5x5 |
The L6360 is a monolithic IO-Link master port compliant with PHY2 (3-wire) supporting COM1 (4.8 kbaud), COM2 (38.4 kbaud) and COM3 (230.4 kbaud) modes. The C/QO output stage is programmable: high-side, low-side or push-pull; also cut-off current, cut-off current delay time, and restart delay are...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.11 | 2% |
| 10-24 | $3.89 | 22% |
| 25-99 | $3.59 | 28% |
| 100-249 | $3.25 | 35% |
| 250-499 | $3.09 | 38% |
| 500 | $2.99 | 40% |
| 500 + |
Contact sales |
|
| Input Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFDFPN 26 3.5x5 |
The L6360 is a monolithic IO-Link master port compliant with PHY2 (3-wire) supporting COM1 (4.8 kbaud), COM2 (38.4 kbaud) and COM3 (230.4 kbaud) modes. The C/QO output stage is programmable: high-side, low-side or push-pull; also cut-off current, cut-off current delay time, and restart delay are...
Read More
|