Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
INDUSTRIAL QUAD LINE DRIVER
| Operating Range | Industrial |
| Operating Temp Min Celsius | -25.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-20 |
The L6374 is especially designed to be used as a line driver in industrial control systems based on the 24V signal levels (IEC1131, 24VDC).
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $9.94 | 2% |
| 10-24 | $7.73 | 21% |
| 25-99 | $7.18 | 26% |
| 100-249 | $6.57 | 33% |
| 250-499 | $6.24 | 36% |
| 500 | $6.11 | 37% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -25.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-20 |
The L6374 is especially designed to be used as a line driver in industrial control systems based on the 24V signal levels (IEC1131, 24VDC).
|