🎄 Join our holiday celebration with $5.99 flat-rate shipping until December 12th! 🎄

L6375D

L6375D

L6375D013TR

Active

0.5A Industrial Intelligent Power Switch

Quantity $ per Unit Savings
1 - 9$5.660%
10 - 24$5.0910%
25 - 99$4.8015%
100 - 249$4.1626%
250 - 499$3.9530%
500$3.5537%
Contact Sales
Out of stock
$5.65
Parameter NameParameter Value
Operating RangeIndustrial
Operating Temp Min Celsius-25.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-20

The L6375D is a monolithic intelligent power switch in multipower BCD technology to drive inductive, capacitive or resistive loads with controlled output voltage slew rate and short-circuit protection. An internal clamping diode enables the fast demagnetization of inductive loads. Diagnostic for CPU feedback and extensive use of electrical protections make this device robust and suitable for industrial automation applications.

Key features
  • 0.5 A output current
  • 8 to 35 V supply voltage range
  • Internal current limit
  • Non-dissipative short-circuit protection
  • Thermal shutdown
  • Undervoltage lockout with hysteresis
  • Internal negative voltage clamping for fast demagnetization
  • Differential inputs with large common mode range and threshold hysteresis
  • Open load detection
  • Two diagnostic outputs
  • Open ground protection
  • Output status LED driver
  • Immunity against burst transient (IEC 61000-4-4)
  • ESD protection (human body model ±2 kV)