📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
Active
0.5A Industrial Intelligent Power Switch
Operating Range | Industrial |
Operating Temp Min Celsius | -25.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 (**) |
Grade | Industrial |
Package Name | SO-8 |
The L6375S is a monolithic intelligent power switch in multipower BCD technology to drive inductive, capacitive or resistive loads with controlled output voltage slew rate and short-circuit protection. An internal clamping diode enables the fast demagnetization of inductive loads. Diagnostic for...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $4.98 | 0% |
10-24 | $4.47 | 10% |
25-99 | $4.22 | 15% |
100-249 | $3.67 | 26% |
250-499 | $3.48 | 30% |
500 | $3.12 | 37% |
500 + |
Contact sales |
Operating Range | Industrial |
Operating Temp Min Celsius | -25.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 (**) |
Grade | Industrial |
Package Name | SO-8 |
The L6375S is a monolithic intelligent power switch in multipower BCD technology to drive inductive, capacitive or resistive loads with controlled output voltage slew rate and short-circuit protection. An internal clamping diode enables the fast demagnetization of inductive loads. Diagnostic for...
Read More
|