Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L6376D

L6376D

Active

L6376D013TR

0.5A High Side Driver Quad Intelligent Power Switch

Operating RangeIndustrial
Operating Temp Min Celsius-25.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NamePowerSO-20

This device is a monolithic quad intelligent power switch in multipower BCD technology, for driving inductive, capacitive or resistive loads. Diagnostic for CPU feedback and extensive use of electrical protections make this device inherently indistructible and suitable for general purpose...
Read More

Key features
  • Presettable delay for overcurrent
  • External asynchronous reset input
  • Open ground protection
  • Diagnostic
  • ESD protection (human body model ± 2 kV)
  • Immunity against burst transient (IEC 61000-4-4)
  • Under voltage lockout with hysteresys
  • Thermal shutdown
  • Multipower BCD technology
  • 9.5 to 35 V supply voltage range
  • 0.5 A four independent outputs
  • Non-dissipative over-current protection
  • Diagnostic output for under voltage, over temperature and over current
  • Internal current limit
Out of Stock
Operating RangeIndustrial
Operating Temp Min Celsius-25.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NamePowerSO-20

This device is a monolithic quad intelligent power switch in multipower BCD technology, for driving inductive, capacitive or resistive loads. Diagnostic for CPU feedback and extensive use of electrical protections make this device inherently indistructible and suitable for general purpose...
Read More

Key features
  • Presettable delay for overcurrent
  • External asynchronous reset input
  • Open ground protection
  • Diagnostic
  • ESD protection (human body model ± 2 kV)
  • Immunity against burst transient (IEC 61000-4-4)
  • Under voltage lockout with hysteresys
  • Thermal shutdown
  • Multipower BCD technology
  • 9.5 to 35 V supply voltage range
  • 0.5 A four independent outputs
  • Non-dissipative over-current protection
  • Diagnostic output for under voltage, over temperature and over current
  • Internal current limit