Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
0.5A High Side Driver Intelligent Power Switch
| Operating Range | Industrial |
| Operating Temp Min Celsius | -25.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-14 |
This device is a monolithic intelligent power switch designed in multipower BCD technology to drive inductive, capacitive or resistive loads.Diagnostic for CPU feedback and extensive use of electrical protections make this device robust and suitable for general purpose industrial...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.42 | 2% |
| 10-24 | $4.13 | 22% |
| 25-99 | $3.64 | 31% |
| 100-249 | $3.46 | 35% |
| 250-499 | $3.23 | 39% |
| 500 | $3.13 | 41% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -25.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-14 |
This device is a monolithic intelligent power switch designed in multipower BCD technology to drive inductive, capacitive or resistive loads.Diagnostic for CPU feedback and extensive use of electrical protections make this device robust and suitable for general purpose industrial...
Read More
|