L6377D

L6377D

Active

L6377D013TR

0.5A High Side Driver Intelligent Power Switch

Operating RangeIndustrial
Operating Temp Min Celsius-25.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-14

This device is a monolithic intelligent power switch designed in multipower BCD technology to drive inductive, capacitive or resistive loads.Diagnostic for CPU feedback and extensive use of electrical protections make this device robust and suitable for general purpose industrial...
Read More

Key features
  • Multipower BCD technology
  • 8 to 35 V supply voltage range
  • 0.17 to 1.0 A programmable current limitation range
  • Non-dissipative overcurrent protection
  • Thermal shutdown
  • Undervoltage lockout with hysteresys
  • Diagnostic output for undervoltage, overtemperature and overcurrent
  • External asynchronous reset input
  • Presettable delay for overcurrent diagnostic
  • Loss of ground protection
  • Designed to meet IEC 61000-4-4 and IEC 61000-4-5
Out of Stock
Operating RangeIndustrial
Operating Temp Min Celsius-25.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-14

This device is a monolithic intelligent power switch designed in multipower BCD technology to drive inductive, capacitive or resistive loads.Diagnostic for CPU feedback and extensive use of electrical protections make this device robust and suitable for general purpose industrial...
Read More

Key features
  • Multipower BCD technology
  • 8 to 35 V supply voltage range
  • 0.17 to 1.0 A programmable current limitation range
  • Non-dissipative overcurrent protection
  • Thermal shutdown
  • Undervoltage lockout with hysteresys
  • Diagnostic output for undervoltage, overtemperature and overcurrent
  • External asynchronous reset input
  • Presettable delay for overcurrent diagnostic
  • Loss of ground protection
  • Designed to meet IEC 61000-4-4 and IEC 61000-4-5