Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

L6392D

L6392D

Active

L6392DTR

High voltage high and low-side driver

Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-14

The L6392 is a high voltage device manufactured with the BCD™ “offline” technology. It is a single chip half bridge gate driver for the N-channel power MOSFET or IGBT.The high-side (floating) section is designed to stand a voltage rail up to 600 V. The logic inputs are CMOS/TTL compatible...
Read More

Key features
  • High voltage rail up to 600 V
  • dV/dt immunity ± 50 V/nsec in full temperature range
  • Driver current capability:
    • 290 mA source
    • 430 mA sink
  • Switching times 75/35 nsec rise/fall with 1 nF load
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Integrated bootstrap diode
  • Operational amplifier for advanced current sensing
  • Adjustable deadtime
  • Interlocking function
  • Compact and simplified layout
  • Bill of material reduction
  • Flexible, easy and fast design
Out of Stock
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-14

The L6392 is a high voltage device manufactured with the BCD™ “offline” technology. It is a single chip half bridge gate driver for the N-channel power MOSFET or IGBT.The high-side (floating) section is designed to stand a voltage rail up to 600 V. The logic inputs are CMOS/TTL compatible...
Read More

Key features
  • High voltage rail up to 600 V
  • dV/dt immunity ± 50 V/nsec in full temperature range
  • Driver current capability:
    • 290 mA source
    • 430 mA sink
  • Switching times 75/35 nsec rise/fall with 1 nF load
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Integrated bootstrap diode
  • Operational amplifier for advanced current sensing
  • Adjustable deadtime
  • Interlocking function
  • Compact and simplified layout
  • Bill of material reduction
  • Flexible, easy and fast design