Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L6399DTR

L6399DTR

Active

L6399D

High voltage high and low-side driver

Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The L6399 is a high voltage device manufactured using BCD™ “offline” technology. It is a single- chip half bridge gate driver for N-channel power MOSFETs or IGBTs.The high-side (floating) section is designed to withstand a voltage rail up to 600 V. The logic inputs are CMOS/TTL compatible...
Read More

Key features
  • High voltage rail up to 600 V
  • dV/dt immunity ± 50 V/ns over full temperature range
  • Driver current capability:
    • 290 mA source
    • 430 mA sink
  • Switching times 75/35 ns rise/fall with 1 nF load
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Integrated bootstrap diode
  • Internal 320 ns deadtime
  • Interlocking function
  • Compact and simplified layout
  • Bill of material reduction
  • Flexible, easy and fast design
Out of Stock
Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The L6399 is a high voltage device manufactured using BCD™ “offline” technology. It is a single- chip half bridge gate driver for N-channel power MOSFETs or IGBTs.The high-side (floating) section is designed to withstand a voltage rail up to 600 V. The logic inputs are CMOS/TTL compatible...
Read More

Key features
  • High voltage rail up to 600 V
  • dV/dt immunity ± 50 V/ns over full temperature range
  • Driver current capability:
    • 290 mA source
    • 430 mA sink
  • Switching times 75/35 ns rise/fall with 1 nF load
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Integrated bootstrap diode
  • Internal 320 ns deadtime
  • Interlocking function
  • Compact and simplified layout
  • Bill of material reduction
  • Flexible, easy and fast design