Active
Free
High voltage high and low-side driver
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The L6399 is a high voltage device manufactured using BCD™ “offline” technology. It is a single- chip half bridge gate driver for N-channel power MOSFETs or IGBTs.The high-side (floating) section is designed to withstand a voltage rail up to 600 V. The logic inputs are CMOS/TTL compatible...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.65 | 2% |
| 10-24 | $1.20 | 26% |
| 25-99 | $1.09 | 33% |
| 100-249 | $0.97 | 40% |
| 250-499 | $0.91 | 44% |
| 500 | $0.88 | 46% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The L6399 is a high voltage device manufactured using BCD™ “offline” technology. It is a single- chip half bridge gate driver for N-channel power MOSFETs or IGBTs.The high-side (floating) section is designed to withstand a voltage rail up to 600 V. The logic inputs are CMOS/TTL compatible...
Read More
|