Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

L6462ATR

Current mode six-pin boost PFC controller

Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-6L

The L6462A is a control IC for Transition Mode (TM) Boost PFC converters, suitable for building cost-sensitive, energy-efficient solutions.It embeds a special implementation of current-mode control that enables wide-range mains operation with low THD over a broad load range with no need for input...
Read More

Key features
  • PFC Transition-Mode current control without input voltagesensing
  • Valley skipping with valley lock
  • Very low THD in all operating conditions
  • Demagnetization sensing via gate driver
  • Overvoltage and feedback failure protections
  • Inductor saturation detection
  • Automatic burst-mode at light load
  • Low (<60 µA) start-up current
  • Low (<1.1 mA) quiescent current
  • 2%overallinternal reference voltageaccuracy
  • -300/+600 mA totem pole gate driver with active pull-down during UVLO and voltage clamp
  • 6-pin package
In stock
Quantity $ per unit Savings
1-9$0.672%
10-24$0.4828%
25-99$0.4335%
100-249$0.3744%
250-499$0.3548%
500$0.3350%
Contact sales
$0.67
$0.66
Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-6L

The L6462A is a control IC for Transition Mode (TM) Boost PFC converters, suitable for building cost-sensitive, energy-efficient solutions.It embeds a special implementation of current-mode control that enables wide-range mains operation with low THD over a broad load range with no need for input...
Read More

Key features
  • PFC Transition-Mode current control without input voltagesensing
  • Valley skipping with valley lock
  • Very low THD in all operating conditions
  • Demagnetization sensing via gate driver
  • Overvoltage and feedback failure protections
  • Inductor saturation detection
  • Automatic burst-mode at light load
  • Low (<60 µA) start-up current
  • Low (<1.1 mA) quiescent current
  • 2%overallinternal reference voltageaccuracy
  • -300/+600 mA totem pole gate driver with active pull-down during UVLO and voltage clamp
  • 6-pin package