Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Fully integrated microstepping motor driver with motion engine and SPI
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HTSSOP28 |
The L6472 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping. It integrates a dual low RDS(on)DMOS full bridge with all of the power switches equipped with an accurate on-chip current...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $14.25 | 2% |
| 10-24 | $11.19 | 20% |
| 25-99 | $10.22 | 27% |
| 100-249 | $9.59 | 31% |
| 250-499 | $9.36 | 33% |
| 500 | $8.95 | 36% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HTSSOP28 |
The L6472 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping. It integrates a dual low RDS(on)DMOS full bridge with all of the power switches equipped with an accurate on-chip current...
Read More
|