Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
Fully integrated microstepping motor driver with motion engine and SPI
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HTSSOP28 |
The L6472 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping. It integrates a dual low RDS(on)DMOS full bridge with all of the power switches equipped with an accurate on-chip current...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.11 | 2% |
| 10-24 | $4.69 | 22% |
| 25-99 | $4.33 | 28% |
| 100-249 | $3.94 | 34% |
| 250-499 | $3.77 | 37% |
| 500 | $3.71 | 38% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HTSSOP28 |
The L6472 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping. It integrates a dual low RDS(on)DMOS full bridge with all of the power switches equipped with an accurate on-chip current...
Read More
|