Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L6482H

L6482H

Active

L6482HTR

Fully integrated microstepping motor controller with motion engine and SPI

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-38L

The L6482 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping.It integrates a dual full bridge gate driver for N-channel MOSFET power stages with embedded non dissipative overcurrent...
Read More

Key features
  • Operating voltage: 7.5 V - 85 V
  • Dual full bridge gate driver for N-channel MOSFETs
  • Fully programmable gate driving
  • Embedded Miller clamp function
  • Programmable speed profile
  • Up to 1/16 microstepping
  • Advanced current control with auto-adaptive decay mode
  • Integrated voltage regulators
  • SPI interface
  • Low quiescent standby currents
  • Programmable non dissipative overcurrent protection
  • Overtemperature protection
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-38L

The L6482 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping.It integrates a dual full bridge gate driver for N-channel MOSFET power stages with embedded non dissipative overcurrent...
Read More

Key features
  • Operating voltage: 7.5 V - 85 V
  • Dual full bridge gate driver for N-channel MOSFETs
  • Fully programmable gate driving
  • Embedded Miller clamp function
  • Programmable speed profile
  • Up to 1/16 microstepping
  • Advanced current control with auto-adaptive decay mode
  • Integrated voltage regulators
  • SPI interface
  • Low quiescent standby currents
  • Programmable non dissipative overcurrent protection
  • Overtemperature protection