Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L6562D

L6562D

NRND

L6562DTR

Transition mode

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The L6562 is a current-mode PFC controller operating in Transition Mode (TM). Pin-to-pin compatible with the predecessor L6561, it offers improved performance.

Key features
  • 1% (@ Tj = 25 ˚C) INTERNAL REFERENCE VOLTAGE
  • DISABLE FUNCTION
  • DIP-8/SO-8 PACKAGES ECOPACK®
  • -600/+800mA TOTEM POLE GATE DRIVER WITH UVLO PULL-DOWN AND VOLTAGE CLAMP
  • EXTENDED IC SUPPLY VOLTAGE RANGE
  • LOW (≤4 mA) QUIESCENT CURRENT
  • REALISED IN BCD TECHNOLOGY
  • PROPRIETARY MULTIPLIER DESIGN FOR MINIMUM THD OF AC INPUT CURRENT
  • TRANSITION-MODE CONTROL OF PFC PRE-REGULATORS
  • ULTRA-LOW (≤70μA) START-UP CURRENT
  • ON-CHIP FILTER ON CURRENT SENSE
  • VERY PRECISE ADJUSTABLE OUTPUT OVERVOLTAGE PROTECTION
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The L6562 is a current-mode PFC controller operating in Transition Mode (TM). Pin-to-pin compatible with the predecessor L6561, it offers improved performance.

Key features
  • 1% (@ Tj = 25 ˚C) INTERNAL REFERENCE VOLTAGE
  • DISABLE FUNCTION
  • DIP-8/SO-8 PACKAGES ECOPACK®
  • -600/+800mA TOTEM POLE GATE DRIVER WITH UVLO PULL-DOWN AND VOLTAGE CLAMP
  • EXTENDED IC SUPPLY VOLTAGE RANGE
  • LOW (≤4 mA) QUIESCENT CURRENT
  • REALISED IN BCD TECHNOLOGY
  • PROPRIETARY MULTIPLIER DESIGN FOR MINIMUM THD OF AC INPUT CURRENT
  • TRANSITION-MODE CONTROL OF PFC PRE-REGULATORS
  • ULTRA-LOW (≤70μA) START-UP CURRENT
  • ON-CHIP FILTER ON CURRENT SENSE
  • VERY PRECISE ADJUSTABLE OUTPUT OVERVOLTAGE PROTECTION