🎄 Join our holiday celebration with $5.99 flat-rate shipping until December 12th! 🎄

L6562DTR

L6562DTR

L6562N

NRND

Transition mode

Quantity $ per Unit Savings
1 - 9$1.450%
10 - 24$1.319%
25 - 99$1.2414%
100 - 249$1.0230%
250 - 499$0.9534%
500$0.8442%
Contact Sales
In stock
$1.45
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameDIP-8

The L6562 is a current-mode PFC controller operating in Transition Mode (TM). Pin-to-pin compatible with the predecessor L6561, it offers improved performance.

Key features
  • 1% (@ Tj = 25 ˚C) INTERNAL REFERENCE VOLTAGE
  • DISABLE FUNCTION
  • DIP-8/SO-8 PACKAGES ECOPACK®
  • -600/+800mA TOTEM POLE GATE DRIVER WITH UVLO PULL-DOWN AND VOLTAGE CLAMP
  • EXTENDED IC SUPPLY VOLTAGE RANGE
  • LOW (≤4 mA) QUIESCENT CURRENT
  • REALISED IN BCD TECHNOLOGY
  • PROPRIETARY MULTIPLIER DESIGN FOR MINIMUM THD OF AC INPUT CURRENT
  • TRANSITION-MODE CONTROL OF PFC PRE-REGULATORS
  • ULTRA-LOW (≤70μA) START-UP CURRENT
  • ON-CHIP FILTER ON CURRENT SENSE
  • VERY PRECISE ADJUSTABLE OUTPUT OVERVOLTAGE PROTECTION