Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

L6564DTR

L6564DTR

Active

L6564D

10 pin transition-mode PFC controller

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSSOP 10

The L6564 device is a current mode PFC controller operating in transition mode (TM) and represents the compact version of the L6563S device as it embeds the same driver, reference and control stages in a very compact 10-pin SSOP10 package.The highly linear multiplier, along with a special...
Read More

Key features
  • Fast “bidirectional” input voltage feed-forward (1/V2correction)
  • Accurate adjustable output overvoltage protection
  • Protection against feedback loop disconnection (latched shutdown)
  • Inductor saturation protection
  • AC brownout detection
  • Low (≤100 μA) start-up current
  • 6 mA max. operating bias current
  • 1% (at TJ= 25 °C) internal reference voltage
  • -600/+800 mA totem pole gate driver with active pull-down during UVLO
  • SSOP10 package
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSSOP 10

The L6564 device is a current mode PFC controller operating in transition mode (TM) and represents the compact version of the L6563S device as it embeds the same driver, reference and control stages in a very compact 10-pin SSOP10 package.The highly linear multiplier, along with a special...
Read More

Key features
  • Fast “bidirectional” input voltage feed-forward (1/V2correction)
  • Accurate adjustable output overvoltage protection
  • Protection against feedback loop disconnection (latched shutdown)
  • Inductor saturation protection
  • AC brownout detection
  • Low (≤100 μA) start-up current
  • 6 mA max. operating bias current
  • 1% (at TJ= 25 °C) internal reference voltage
  • -600/+800 mA totem pole gate driver with active pull-down during UVLO
  • SSOP10 package