$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L6564TDTR

L6564TDTR

Active

L6564TD

10 pin transition-mode PFC controller for outdoor applications

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSSOP 10

The L6564T is a current-mode PFC controller operating in transition mode (TM) and represents the compact version of the L6563S as it embeds the same driver, reference and control stages in a very compact 10-pin SO package.The highly linear multiplier, along with a special correction circuit that...
Read More

Key features
  • Guaranteed for extreme temperature range (outdoor)
  • Fast “bi-directional” input voltage feedforward (1/V2correction)
  • Accurate adjustable output overvoltage protection
  • Protection against feedback loop disconnection (latched shutdown)
  • Inductor saturation protection
  • AC brownout detection
  • Low (≤ 100 μA) startup current
  • 6 mA max. operating bias current
  • 1% (@ TJ= 25 °C) internal reference voltage
  • -600/+800 mA totem pole gate driver with active pull-down during UVLO
  • SSOP10 package
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSSOP 10

The L6564T is a current-mode PFC controller operating in transition mode (TM) and represents the compact version of the L6563S as it embeds the same driver, reference and control stages in a very compact 10-pin SO package.The highly linear multiplier, along with a special correction circuit that...
Read More

Key features
  • Guaranteed for extreme temperature range (outdoor)
  • Fast “bi-directional” input voltage feedforward (1/V2correction)
  • Accurate adjustable output overvoltage protection
  • Protection against feedback loop disconnection (latched shutdown)
  • Inductor saturation protection
  • AC brownout detection
  • Low (≤ 100 μA) startup current
  • 6 mA max. operating bias current
  • 1% (@ TJ= 25 °C) internal reference voltage
  • -600/+800 mA totem pole gate driver with active pull-down during UVLO
  • SSOP10 package