L6566A

L6566A

Active

L6566ATR

Multi-mode controller for SMPS with PFC front-end

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The L6566A is an extremely versatile current-mode primary controller IC specifically designed for high-performance offline flyback converters operated from front-end power factor correction (PFC) stages in applications in compliance with EN61000-3-2 or JEITA-MITI regulations.Both fixed-frequency...
Read More

Key features
  • Selectable multi-mode operation: fixed frequency or quasi-resonant
  • Onboard 700 V high-voltage startup
  • Advanced light load management
  • Low quiescent current (< 3 mA)
  • Adaptive UVLO
  • Line feedforward for constant power capability vs. mains voltage
  • Pulse-by-pulse OCP, shutdown on overload (latched or auto-restart)
  • Transformer saturation detection
  • Switched supply rail for PFC controller
  • Latched or auto-restart OVP
  • Brownout protection
  • -600/+800 mA totem pole gate-driver with active pull-down during UVLO
  • SO16N package
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The L6566A is an extremely versatile current-mode primary controller IC specifically designed for high-performance offline flyback converters operated from front-end power factor correction (PFC) stages in applications in compliance with EN61000-3-2 or JEITA-MITI regulations.Both fixed-frequency...
Read More

Key features
  • Selectable multi-mode operation: fixed frequency or quasi-resonant
  • Onboard 700 V high-voltage startup
  • Advanced light load management
  • Low quiescent current (< 3 mA)
  • Adaptive UVLO
  • Line feedforward for constant power capability vs. mains voltage
  • Pulse-by-pulse OCP, shutdown on overload (latched or auto-restart)
  • Transformer saturation detection
  • Switched supply rail for PFC controller
  • Latched or auto-restart OVP
  • Brownout protection
  • -600/+800 mA totem pole gate-driver with active pull-down during UVLO
  • SO16N package