$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
Free
Current mode PWM controller for Asymmetrical Half Bridge converter topology
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The L6591 is a double-ended PWM controller specific to the soft-switched half bridge topology. It provides complementary PWM control, where the high-side switch is driven ON for a duty cycle D and the low-side switch for a duty cycle 1-D, with D < 50%. An externally programmable deadtime...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.36 | 2% |
| 10-24 | $2.50 | 24% |
| 25-99 | $2.29 | 30% |
| 100-249 | $2.05 | 38% |
| 250-500 | $1.95 | 41% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The L6591 is a double-ended PWM controller specific to the soft-switched half bridge topology. It provides complementary PWM control, where the high-side switch is driven ON for a duty cycle D and the low-side switch for a duty cycle 1-D, with D < 50%. An externally programmable deadtime...
Read More
|