Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
_
| Supply Voltage Max Volt | 14.6 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The L6598 device is manufactured with the BCD™ offline technology, able to ensure voltage ratings up to 600 V, making it perfectly suited for AC/DC adapters and wherever a resonant topology can be beneficial. The device is intended to drive two power MOSFETs, in the classical half bridge...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.70 | 2% |
| 10-24 | $4.19 | 25% |
| 25-99 | $3.88 | 31% |
| 100-249 | $3.63 | 35% |
| 250-499 | $3.45 | 38% |
| 500 | $3.34 | 40% |
| 500 + |
Contact sales |
|
| Supply Voltage Max Volt | 14.6 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The L6598 device is manufactured with the BCD™ offline technology, able to ensure voltage ratings up to 600 V, making it perfectly suited for AC/DC adapters and wherever a resonant topology can be beneficial. The device is intended to drive two power MOSFETs, in the classical half bridge...
Read More
|