L6738TR NRND

Single Phase PWM Controller with Light-Load Efficiency Optimization
Quantity $ per Unit Savings
1 - 9$2.200%
10 - 99$1.8516%
100 - 499$1.2842%
500$1.2543%
Contact Sales
In stock:
$2.20
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameVFQFPN 16 3x3x1.0
Key features
  • Flexible power supply from 5 V to 12 V bus
  • Power conversion input as low as 1.5 V
  • Light-load efficiency optimization
  • Embedded bootstrap diode
  • VIN detector
  • 0.8 V internal reference
  • 0.5% output voltage accuracy
  • Remote GND recovery
  • High-current integrated drivers
  • Sensorless and programmable precise-OC sense across inductor DCR
  • OV protection
  • Programmable oscillator up to 600 kHz
  • LS-less to manage pre-bias startup
  • Adjustable output voltage
  • Disable function
  • Internal soft-start
  • VFQFPN 16 3x3 mm package