L6743BTR

Active

Quantity $ per Unit Savings
1 - 9$1.530%
10 - 24$1.3810%
25 - 99$1.3015%
100 - 249$1.1227%
250 - 499$1.0531%
500$0.9140%
Contact Sales
In stock
$1.53
Parameter NameParameter Value
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameQFN-8L P 0.5 mm
Key features
  • VFDFPN8 3x3 package
  • Preliminary OV protection
  • Flexible gate-drive: 5 V to 12 V compatible
  • Adaptive dead-time management
  • Dual MOSFET driver for synchronous rectified converters
  • Integrated bootstrap diode
  • High driving current for fast external MOSFET switching
  • Enable pin
  • High-impedance (HiZ) Management for output stage shutdown
  • High frequency operation