Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
_
| Input Voltage Min Volt | 0.8 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | MiniSO-8 |
The L6920DC is a high efficiency monolithic step up switching converter IC especially designed for battery powered application.Package is MSOP8 in order to minimize PCB space. It requires only three external components to realize the conversion from the battery voltage to the selected output...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.29 | 2% |
| 10-24 | $3.23 | 23% |
| 25-99 | $2.97 | 29% |
| 100-249 | $2.68 | 36% |
| 250-499 | $2.54 | 40% |
| 500 | $2.52 | 40% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 0.8 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | MiniSO-8 |
The L6920DC is a high efficiency monolithic step up switching converter IC especially designed for battery powered application.Package is MSOP8 in order to minimize PCB space. It requires only three external components to realize the conversion from the battery voltage to the selected output...
Read More
|