Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
High efficiency monolithic synchronous step-down regulator
| Input Voltage Min Volt | 2.0 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 3x3 |
The device is a DC-DC monolithic regulator specifically designed to provide high efficiency. The L6928 supply voltage can be as low as 2 V to be used in single Li-Ion cell supplied applications. Output voltage can be selected by an external divider down to 0.6 V. Duty cycle can saturate 100%...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.20 | 2% |
| 10-24 | $2.40 | 24% |
| 25-99 | $2.19 | 30% |
| 100-249 | $1.97 | 37% |
| 250-499 | $1.86 | 41% |
| 500 | $1.83 | 42% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 2.0 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 3x3 |
The device is a DC-DC monolithic regulator specifically designed to provide high efficiency. The L6928 supply voltage can be as low as 2 V to be used in single Li-Ion cell supplied applications. Output voltage can be selected by an external divider down to 0.6 V. Duty cycle can saturate 100%...
Read More
|