L6932D1.2TR

NRND

High Performance 2A ULDO Linear Regulator

Quantity $ per Unit Savings
1 - 9$2.660%
10 - 99$2.2515%
100 - 499$1.5741%
500$1.5343%
Contact Sales
In stock
$2.66
Parameter NameParameter Value
Operating Temp Min Celsius-25.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2 (**)
GradeIndustrial
Package NameSO-8
Key features
  • SO-8 (4+4) PACKAGE
  • THERMAL SHUT DOWN
  • 1% VOLTAGE REGULATION ACCURACY
  • ADJUSTABLE FROM 1.2V TO 5V (L6932D1.2)
  • 2V TO 14V INPUT VOLTAGE RANGE
  • 200μA QUIESCENT CURRENT AT ANY LOAD
  • 200mΩ Rdson MAX.
  • 1.5V, 1.8V AND 2.5V FIXED VOLTAGE
  • SHORT CIRCUIT PROTECTION
  • EXCELLENT LOAD AND LINE REGULATION