Shipping Delay: Due to the backlog of orders caused by severe weather, order processing and shipping may be delayed. Thank you for understanding!
L6982N50DR

L6982N50DR

L6982NDR

L6982NDR

Active

Free

L6982C50DR

38 V, 2 A synchronous step-down converter with 20 µA quiescent current

Input Voltage Min Volt3.5
Input Voltage Max Volt38.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The L6982 is an easy to use synchronous monolithic step-down regulator capable of delivering up to 2 A DC to the load. The wide input voltage range makes the device suitable for a broad range of applications. The L6982 is based on a peak current mode architecture and is packaged in an SO 8L with...
Read More

Key features
  • 3.5 V to 38 V operating input voltage
  • Output voltage from 0.85 V to VIN
  • 3.3 / 5 V fixed output voltage versions
  • 2 A DC output current
  • Internal compensation network
  • 20 μA operating quiescent current
  • Two different versions: LCM for high efficiency at light-loads and LNM for noise sensitive applications
  • 2 μA shutdown current
  • Internal soft-start
  • High voltage VIN compatible Enable
  • Overvoltage protection
  • Output voltage sequencing
  • Thermal protection
  • Synchronization to external clock for LNM devices
  • SO 8L package
In stock
Quantity $ per unit Savings
1-9$2.430%
10-24$1.8125%
25-99$1.6632%
100-249$1.4939%
250-499$1.4042%
500$1.3544%
Contact sales
$2.43
$2.43
or
Input Voltage Min Volt3.5
Input Voltage Max Volt38.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The L6982 is an easy to use synchronous monolithic step-down regulator capable of delivering up to 2 A DC to the load. The wide input voltage range makes the device suitable for a broad range of applications. The L6982 is based on a peak current mode architecture and is packaged in an SO 8L with...
Read More

Key features
  • 3.5 V to 38 V operating input voltage
  • Output voltage from 0.85 V to VIN
  • 3.3 / 5 V fixed output voltage versions
  • 2 A DC output current
  • Internal compensation network
  • 20 μA operating quiescent current
  • Two different versions: LCM for high efficiency at light-loads and LNM for noise sensitive applications
  • 2 μA shutdown current
  • Internal soft-start
  • High voltage VIN compatible Enable
  • Overvoltage protection
  • Output voltage sequencing
  • Thermal protection
  • Synchronization to external clock for LNM devices
  • SO 8L package