Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
36 V, 400 mA synchronous step-down switching regulator
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFDFPN 4X4X1.0 10L PITCH 0.50 |
The L6984 is a step-down monolithic switching regulator able to deliver up to 400 mA DC. The output voltage adjustability ranges from 0.9 V. The fixed 3.3 V VOUT requires no external resistor divider. The “Low Consumption Mode” (LCM) is designed for applications active during car parking, so it...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.72 | 2% |
| 10-24 | $2.02 | 24% |
| 25-99 | $1.85 | 31% |
| 100-249 | $1.66 | 38% |
| 250-499 | $1.56 | 42% |
| 500 | $1.47 | 45% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFDFPN 4X4X1.0 10L PITCH 0.50 |
The L6984 is a step-down monolithic switching regulator able to deliver up to 400 mA DC. The output voltage adjustability ranges from 0.9 V. The fixed 3.3 V VOUT requires no external resistor divider. The “Low Consumption Mode” (LCM) is designed for applications active during car parking, so it...
Read More
|